Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10062165
TYP
WISKA Type
MRP 13.5 - 9
DA
Connection thread size, outer thread
PG13,5 mm
DI
Connection thread size, inner thread
PG9 mm
TL
Total length
9.0 mm
L
Screw-in thread length
6.5 mm
CNSMAT
material
Brass nickel-plated
CNSQUANTITY
Packing unit
100 VPE
INFO
Website
HTML
WEIGHT
Weight
0.011 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.